Showing results 1 to 10 of 12

Refine results

Operation

Maximum operating pressure

6.5mm FLEXISOL

Representing a breakthrough in terms of performance and integration, we developed FLEXISOL to precisely control gases within portable medical devices and diagnostic instruments. FLEXISOL is designed for easy integration in compact environments.

8mm CHIPSOL

Chipsol features the performance of a 10mm solenoid valve in an 8mm body. Industry leading flow to size ratio, 0.5W power consumption, cartridge mount and excellent repeatability make it ideal for integration in portable devices. CHIPSOL platform includes on/off, proportional, and media separated valves.

10mm PICOSOL

Picosol precision miniature solenoid valves combine small size and low power with high flow, high repeatability and long life. They are well suited to be customized to OEM specifications. Picosol platform includes on/off and media separated valves.

15mm MICROSOL

Microsol originally developed as the world's first 15mm solenoid valve, is highly modular and can be engineered to meet a wide range of OEM application specifications. It set the industry standard for 15mm valves and has won numerous design and technology awards. Microsol platform includes on/off and media separated valves.

22mm MINISOL

MINISOL features high flow rates, various subbase patterns, and long life. The valves represent an excellent quality-to-price ratio for a pressure range of up to 40 bar. MINISOL platform includes on/off and media separated valves.

32mm BACOSOL

The Bacosol range comprises of high-performance solenoid valves for pneumatic or hydraulic applications with high operating pressures, high vacuums and extremely low leak rates. BACOSOL platforms include on/off and media separated valves.

KIP Series 1, 2/2 and 3/2-way direct acting valves

KIP Series 1 valves can be supplied as a diaphragm seal isolated valve. The diaphragm seal provides a dry isolated barrier for all the metal parts of the solenoid valve, maintaining only the seal and valve body (usually plastic), as the only wetted parts.

KIP Series 2, 2/2 and 3/2-way direct acting valves

KIP Series 2 valves can be supplied as a diaphragm seal isolated valve. The diaphragm seal provides a dry isolated barrier for all the metal parts of the solenoid valve, maintaining only the seal and valve body (usually plastic), as the only wetted parts.

KIP Series 3, 2/2 and 3/2-way direct acting valves

General purpose solenoid valves used in industrial automation, commercial vehicle, food & beverage, rail, and life science applications for air, water and other neutral fluids.

KIP Series 6, 2/2 and 3/2-way direct acting valves

KIP Series 6 valves can be supplied as a diaphragm seal isolated valve. The diaphragm seal provides a dry isolated barrier for all the metal parts of the solenoid valve, maintaining only the seal and valve body (usually plastic), as the only wetted parts.

Showing results 1 to 10 of 12