Showing results 1 to 4 of 4

8mm CHIPSOL MS

CHIPSOL features the performance of a 10mm solenoid valve in an 8mm body. Industry leading flow to size ratio, 0.5W power consumption, cartridge mount and excellent repeatability make it ideal for integration in portable devices. CHIPSOL platform includes on/off, proportional, and media separated valves.

10mm PICOSOL MS

PICOSOL precision miniature solenoid valves combine small size and low power with high flow, high repeatability and long life. They are well suited to be customized to OEM specifications. PICOSOL platform includes on/off and media separated valves.

15mm MICROSOL MS-E

Microsol MS-E is a media separated valve to control aggressive and sensitive media. Microsol MS-E has been designed to fulfil customer’s technical expectations and challenging cost requirements in analytical, diagnostic and biotechnology applications.

15mm MICROSOL MS

MICROSOL, originally developed as the world's first 15mm solenoid valve, is highly modular and can be engineered to meet a wide range of OEM application specifications. It set the industry standard for 15mm valves and has won numerous design and technology awards. MICROSOL platform includes on/off and media separated valves.

Showing results 1 to 4 of 4