You must complete all fields with a *
Email successfully sent
Rotary valves are available from 2-way to 12-way in a variety of flow path configurations: distribution, non-distribution, loop, and custom porting.
Standard orifices are 0.059” and 0.076” and accommodate ¼-28 threaded fittings. Inert pathways are standard in either PTFE & PCTFE or alumina ceramic. Custom geometries, materials, and porting are available upon request.
PTFE and PCTFE valves are the most economical offering with a reliable performance even when used with harsh chemicals. Ceramic options provide the longest life performance and are suitable for use with aggressive media and fluids with particulate. Customizations with PEEK are available upon request.
View our extensive range of manual valves, rotary valves for pumps and rotary valve drivers.
Miniature valves are designed for manual operation and offer a wide variety of fluid flow possibilities. The valves are light weight and occupy minimal space.
Designed to combine with syringe pumps and valve drivers, these valves are suitable for a wide range of precision fluidic analytical and diagnostic instruments.
The Intellect II is a programmable precision fluid directional driver. It utilizes a non-volatile user program memory and system input/output.