Each model allows you to select your own variety of tube or disposable bag material type using up to an average of 60-Shore A durometer, and up to 15 psi media pressure. Our patented valve design allows for easy tube loading, unloading and securely holding in place during valve actuation. A manual push button override, solenoid controller and optical digital position feedback sensor are also available on all applicable versions.
Features:
- Standard 24VDC x 3A power input
- Supports tubing sized from 0.063 - 0.375 inch OD (1.6 - 9.5mm)
- Supports up to 60 Shore A average durometer tubing and 15 psi media pressure
- Panel mount ready with seals that prevent liquid ingress
- Snap-In tube loading slot with manual override button
- Available in single tube N/O, N/C or dual tube toggling N/O-N/C formats
- Available as cassette only mounting format
- 18 month warranty or 3 million MTBF cycles*
- ANSI/AAMI ES60601-1:2005+A2 (R2012)+A1 certified
- CAN/CSA-22.2 No. 60601-1:14 certified
- EN61326-1: 2013 certified
- FCC Part 15 Subpart B compliant
Operational Requirements:
- 24VDC x 3A power supply
- Use of solenoid controller or pulse-width modulation methods for power and heat management
Accessories and Customization:
- Model VDB solenoid controller
- Optical digital position state sensor
- Custom manifolds for multi-valve mounting
- Need customization? Let us know and we can discuss modifications
*MTBF based on 50% duty cycle testing carried out at 20 degrees C ambient using 60-Shore A tubing. Duty cycle is defined as On Time/(On Time + Off Time).