Acro PN200


Acro PN200 Series Pneumatic Pinch Valve

Acro PN200 Series pneumatic pinch valves offer accurate control of flow and pressure through an electrically controlled motorized valve.

 

The NEW Acro PN200 Series pneumatic pinch valve is an affordable and compact pinch valve line and is an ideal fit for the life sciences market segments such as medical devices, biotechnology,  diagnostics and pharmaceuticals where higher quantities are necessary and unit price is critical and without compromising quality and performance. Choose from four models that accommodate a wide array of tube sizes ranging from 0.094” to 0.500” OD.

 

Features and benefits:

  • Lightweight, compact, powerful and cost-effective
  • Specifically designed for disposable tubing
  • Optional valve state detection sensors
  • Long performance and reliability
  • Aluminum pinch head is standard, stainless steel is optional
  • Improve your batch yield efficiency and quality
  • Each model contains an easy snap-in tube slot for quick loading and unloading procedures
  • Designed for medical devices, biotechnology, diagnostics and pharmaceuticals applications where sterility and wash down procedures are needed

Technical Specification:

  • Controls media/fuid pressures up to 30 psig (2.1 barg)
  • Flexible tubing sizes from 0.094” to 0.500” O.D. (2.4 mm to 12.7 mm)
  • Support tubing durometer up to 65 Shore A
  • Pinch force range from 2 lbs to 12 lbs

Find out more

View our brochure for more information