You must complete all fields with a *
Email successfully sent
Flexible tubing sizes from
0.063” to 1.625” O.D.
(1.6 mm to 41.3 mm)
Higher pinch forces for harder and larger diameter tubing
Custom-designed pinch valves for YOUR specific application
Complete the below form to download the proportional pinch valve catalog
Please enter your details below
Complete the below form to download the Medical & Bioprocessing Solutions brochure
Our solenoid, pneumatic and proportional pinch valves are available for complete assurance of media non-contamination, fast tubing change out, and easy valve replacement.
View our product ranges for more information:
Pneumatic Pinch Valves are designed to handle higher pressure applications, where more force is needed to control flow.
Acro PE900 Series electric proportional pinch valves offer accurate control of flow and pressure through an electrically controlled motorised valve.
The Versagrip™ solenoid pinch valve product line offers flexibility and affordability from a wide selection of models and configurations.
Email US-Concord-Acro-Help@imi-precision.com
Our expert teams are available Monday to Friday to answer your emails.
1990-A Olivera RdConcord, CA 94520, USA
+1 925-676-8828
Acro-Sales@IMI-Precision.com