It features the well-established flat spring / flat plunger, already successfully used in larger IMI FAS proportional valves (FLATPROP, FASPROP) for over two decades. Available with 0.2, 0.6 or 1.0 mm orifices, CHIPPROP enables precise flow control up to 10 sl/min. With its low weight and compact size, CHIPPROP is the ideal gas handling solution for portable devices or in compact environments.
Features:
- 2/2 NC Proportional Valve
- Low Power Consumption
- Compact design Ø 8 mm x 19 mm
- For integration in portable devices or compact environments
Typical applications:
- Medical devices: patient monitoring
- Diagnostic instrumentation: point of care testing, air over liquid dosing systems
- Analytical instrumentation: Micro GC, MFC