Picosol MS 10mm 3/2 Media separated solenoid valves

  • Excellent flow to size ratio
  • Low internal volume, excellent cleaning ability
  • Low energy consumption
  • Patented double rocker mechanism
  • Direct acting 3-way universal media separated valve
  • Weight 15 g
  • Body PEEK
  • Seals FFPM;EDPM
  • Operating Temperature 10 ... 50 °C
  • Operating Temperature 50 ... 122 °F
  • Power consumption 0.4 W
  • Operation 3/2
  • Voltage 24Vdc
  • Orifice 1.2
  • Operating Pressure -13.7 ... 32 psi
  • Operating Pressure -0.95 ... 2.2 bar
  • Flow (kv) 0.65
  • Protection class IP51
  • Valve size 10 mm
  • Medium Neutral or aggressive gases and liquids
  • Mounting Manifold
  • Maximum operating pressure 2.0 bar
  • Function Universal