Picosol 10mm Direct acting solenoid valves

  • Compact design
  • Low power consumption
  • Long life - 100 million cycles
  • Weight 10.5
  • Body PPS
  • Seals NBR;FPM;EPDM
  • Operating Temperature -10 ... 50 °C
  • Operating Temperature 14 ... 122 °F
  • Response Time 10 ... 15 ms
  • Operation 2/2;3/2
  • Voltage 24Vdc
  • Operating Pressure 0 ... 145 psi
  • Operating Pressure 0 ... 10 bar
  • Protection class IP51
  • Valve size 10 mm
  • Power consumption 1.0
  • Medium Air, oxygen, neutral gases, 40 μm filtered
  • Mounting Manifold
  • Maximum operating pressure 10.0 bar
  • Function Normally closed
  • Orifice 0.03 ... 0.06 ''