Minisol 22mm Direct acting solenoid valves

  • High cycle rate of up to 2000 cycles per minute
  • Long life - in excess of 25 million cycles
  • Up to 2,4 mm orifice (kv 2.00)
  • Direct acting 2-way & 3-way valves, normally closed & normally opened
  • Body Stainless steel;Brass
  • Seals NBR;FPM;EDPM
  • Electrical connection Interface according to DIN EN 175301-803, Form B
  • Operating Temperature -15 ... 50 °C
  • Operating Temperature 5 ... 122 °F
  • Response Time 8 ... 15 ms
  • Operation 2/2;3/2
  • Port size 1/8" ISO G
  • Voltage 24Vdc
  • Flow Kv 0.5 ... 2 kv
  • Operating Pressure 0 ... 580 psi
  • Operating Pressure 0 ... 40 bar
  • Protection class IP65 with connector
  • Valve size 22 mm
  • Medium Air, neutral gases and liquids
  • Mounting Inline
  • Maximum operating pressure 40.0 bar
  • Function UNI
  • Orifice 1.0 ... 2.4 mm