Microsol MS 15mm 2/2 Media separated solenoid valves

  • High flow to size ratio
  • High pressure capability
  • Low internal volume
  • Direct acting 2-way media separated valves, normally closed
  • Weight 30 g
  • Body PEEK;PVDF
  • Seals FPM;FFPM;EDPM
  • Operating Temperature 5 ... 50 °C
  • Operating Temperature 41 ... 122 °F
  • Power consumption 2.0 W
  • Operation 2/2
  • Voltage 24Vdc
  • Orifice 0.8 ... 2 mm
  • Operating Pressure 0 ... 146 psi
  • Operating Pressure 0 ... 10 bar
  • Flow (kv) 0.25
  • Protection class IP51 with connector
  • Valve size 15 mm
  • Medium Neutral or aggressive gases and liquids
  • Mounting Manifold
  • Maximum operating pressure 10.0 bar
  • Function Normally closed