Microsol MS-E 15mm Media Separated Solenoid Valve

  • For aggressive and sensitive media
  • For medical device, analytical and diagnostic applications
  • For ink jet printing applications
  • Low internal volume
  • Manifold mounting or barb fittings
  • Direct acting 3-way media separated valves
  • Weight 30 g
  • Body PEEK;PVDF
  • Seals EPDM;FFPM
  • Electrical connection 300 mm flying leads AWG24
  • Operating Temperature 0 ... 50 °C
  • Operating Temperature 32 ... 122 °F
  • Power consumption 4.0 W
  • Operation 3/2
  • Voltage 24Vdc
  • Orifice 1.6 mm
  • Operating Pressure -13.8 ... 31.9 psi
  • Operating Pressure -0.95 ... 2.2 bar
  • Flow (kv) 0.6
  • Protection class IP51
  • Valve size 15 mm
  • Medium Neutral or aggressive gases and liquids
  • Mounting Manifold or barb fittings
  • Maximum operating pressure 2.2 bar
  • Function Universal