Microsol 15mm

  • Weight 30 g
  • Body PPS
  • Operating Temperature -10 ... 50 °C
  • Operating Temperature 14 ... 122 °F
  • Response Time 10 ... 15 ms
  • Operation 2/2;3/2
  • Voltage 24Vdc
  • Operating Pressure 0 ... 145 psi
  • Operating Pressure 0 ... 10 bar
  • Flow (kv) 0.15
  • Protection class IP51 with connector
  • Valve size 15 mm
  • Medium Air, oxygen, neutral gases, 40 μm filtered
  • Mounting Manifold
  • Maximum operating pressure 10.0 bar
  • Inner parts Stainless steel
  • Function Normally closed;Normally open;UNI
  • Seat seal FPM;NBR
  • Orifice 0.5 ... 3.6 mm