6.5mm FLEXISOL

  • Flow of a 8 mm valve in a 6,5 mm footprint, without usual manufacturing constraints
  • One screw mount
  • Solder free/direct connection on PCB
  • Captive seals
  • Weight 8 g
  • Body PPS
  • Seals NBR;FPM
  • Electrical connection PAD (0.4 μm galvanic gold over nickel)
  • Operating Temperature 0 ... 50 °C
  • Operating Temperature 32 ... 122 °F
  • Power consumption 0.8 W
  • Response Time 5 ... 10 ms
  • Operation 2/2;3/2
  • Voltage 24Vdc
  • Operating Pressure 0 ... 36 psi
  • Operating Pressure 0 ... 2.5 bar
  • Protection class IP51
  • Valve size 7 mm
  • Medium Air, oxygen, neutral gases, 40 μm filtered
  • Mounting Manifold with M3 mounting screw
  • Maximum operating pressure 2.5 bar
  • Function UNI
  • Orifice 0.8 ... 0.9 mm