16mm FLATPROP EQP High Flow Pressure Compensated

  • High flow, high precision
  • Increased flow - 200 l/min of Air at 2.4 bar
  • Low power consumption of 2.5 W
  • Frictionless design enables high resolution
  • 2-way normally closed pressure compensated proportional valve
  • Weight 50 g
  • Body Stainless steel only or stainless steel/brass
  • Seals FPM;NBR
  • Electrical connection 300 mm A WG24 flying leads
  • Operating Temperature 10 ... 50 °C
  • Operating Temperature 50 ... 122 °F
  • Power consumption 2.5 W
  • Operation 2/2
  • Voltage 24Vdc
  • Operating Pressure 0 ... 101 psi
  • Operating Pressure 0 ... 7 bar
  • Protection class IP51
  • Valve size 16 mm
  • Medium Air, oxygen and neutral gases
  • Mounting Cartridge
  • Maximum operating pressure 7.0 bar
  • Function NC Proportional
  • Orifice 4.6 mm