FLATPROP 16mm Direct acting proportional valve

  • 2/2 NC proportional valve
  • High precision miniature proportional valve
  • Accurate control of flows ranging from a few ml/min to 80 l/min
  • Highly repeatable with over 100 million cycles
  • Weight 50 g
  • Body Stainless steel;Brass;PEEK
  • Seals NBR;FPM;EPDM
  • Operating Temperature 10 ... 50 °C
  • Operating Temperature 50 ... 122 °F
  • Operation 2/2
  • Operating Pressure 0 ... 174 psi
  • Operating Pressure 0 ... 12 bar
  • Protection class IP51
  • Valve size 16 mm
  • Medium Air, oxygen or neutral gases
  • Mounting Cartridge
  • Maximum operating pressure 12.0 bar
  • Function NC Proportional
  • Orifice 0.8 ... 2.0 mm