FASPROP 16mm Low Flow Proportional Valve

  • High controllability in dosing gases in ml ranges
  • High stability in closed loop control systems
  • Cleaned for analytical applications
  • Repeatable proportional characteristic over the lifetime
  • Direct acting 2-way valve, normally closed
  • Weight 40 g
  • Body Stainless steel
  • Seals FPM;FFPM
  • Electrical connection 200 mm AWG26 flying leads
  • Operating Temperature 0 ... 50 °C
  • Operating Temperature 32 ... 122 °F
  • Power consumption 0.5 W
  • Operation 2/2
  • Voltage 24Vdc
  • Operating Pressure 0 ... 174 psi
  • Operating Pressure 0 ... 12 bar
  • Protection class IP51
  • Valve size 16 mm
  • Medium Compressed Air and Neutral Gases
  • Mounting Cartridge
  • Maximum operating pressure 12.0 bar
  • Function NC Proportional
  • Orifice 0.05 ... 0.5 mm