Chipsol MS 8mm Media Separated Solenoid Valve

  • Low internal volume, virtually no unswept volume
  • Low power consumption
  • Long life up to 30 million cycles
  • 100% ED operation up to 50°C fluid temperature
  • Direct acting 2-way valves, normally closed
  • Body PEEK
  • Seals EPDM;FFPM
  • Operating Temperature -10 ... 50 °C
  • Operating Temperature 14 ... 122 °F
  • Power consumption 0.5 W
  • Operation 2/2
  • Voltage 24Vdc;12Vdc
  • Orifice 0.8
  • Valve size 8 mm
  • Medium Neutral or aggressive gases and liquids
  • Mounting Cartridge or manifold
  • Maximum operating pressure 2.1 bar
  • Function Normally closed