Chipsol 8mm 2/2 and 3/2-way valves

  • For lubricated and unlubricated compressed air and neutral gases
  • Long life - in excess of 100 million cycles
  • High cycle rate of up to 6000 cycles per minute
  • Low power consumption (0,5 W)
  • Body PPS
  • Seals HNBR
  • Operating Temperature -10 ... 50 °C
  • Operating Temperature 14 ... 122 °F
  • Power consumption 0.5 W
  • Response Time 5 ... 10 ms
  • Operation 2/2;3/2
  • Voltage 24Vdc
  • Operating Pressure 0 ... 116 psi
  • Operating Pressure 0 ... 8 bar
  • Valve size 8 mm
  • Medium Air, oxygen, neutral gases, 40 μm filtered
  • Mounting Cartridge
  • Maximum operating pressure 8.0 bar
  • Function UNI
  • Orifice 0.02 ... 0.04 ''