Chipprop 8mm Proportional valve

  • 2/2 and 3/2 proportional
  • 1.0 mm orifice in 8 mm cartridge valve
  • Low power consumption
  • Seals FPM
  • Power consumption 0.5 W
  • Operation 2/2;3/2
  • Operating Pressure 0 ... 116 psi
  • Operating Pressure 0 ... 8 bar
  • Valve size 8 mm
  • Mounting Cartridge
  • Maximum operating pressure 8.0 bar
  • Inner parts Stainless steel;Brass
  • Function NC Proportional
  • Orifice 0.2 ... 1.0 mm