Cadent™ 6 Syringe Pump

  • Programmable, maintenance-free, precision syringe pump
  • 60mm stroke driven via stepper motor and precision ball screw
  • Available in three mechanical resolutions: 12K, 24K, 48K
  • Exceptional precision, accuracy and lifetime performance
  • Powerful lift force and valve torque
  • Suitable for use in analytical, biotechnology, medical device, and diagnostic applications
  • Height 10.00 "
  • Width 2.55 "
  • Depth 4.89 "
  • Weight 5.14 lbs
  • Accuracy +/- 0.2% at full stroke dispense, +/- 0.3% at 1/10 dispense
  • Communication interface RS485;CANbus;RS-232
  • Driver and control method Basic;Driver and control board
  • Operating Temperature 2 ... 50 °C
  • Operating Temperature 36 ... 122 °F
  • Storage Temperature -33 ... 71 °C
  • Storage Temperature -27 ... 160 °F
  • Operating humidity <50% at 31°C to 50°C;<80% at 5°C to 30°C
  • Power consumption 14 watts max; 3.5 watts idle
  • Power 24 V
  • Mounting Holes Bottom;Front
  • Resolution (step increments) 48000;24000;12000
  • Minimum steps per second 0.0625
  • Maximum steps per second 10000
  • Noise < 55 dBA
  • Lifetime > 5.7 Million cycles
  • Minimum Flow Rate 46.9nl/h (with 10μl syringe)
  • Maximum Flow Rate 2.5l/min (with 50ml syringe)
  • Flow Accuracy +/-1%
  • Minimum Full Dispense Time 1.2 sec (with 12k resolution)
  • Maximum Full Dispense Time 12,800 min (with 48k resolution)
  • Plunger Lift Force (12k Resolution) 120 lbs
  • Plunger Lift Force (24k & 48k Resolution) 140 lbs
  • Valve Torque 120 oz-in
  • Syringe Size Options (60mm Stroke) 10μl to 50ml
  • Valve Options Up to 12-way rotary