Cadent™ 6M

  • Programmable, maintenance-free, precision syringe pump
  • 60mm stroke driven via stepper motor and precision ball screw
  • Available in two mechanical resolutions: 24K, 48K
  • Each channel is pre-equipped with a 3/2 solenoid valve
  • Compatible Kloehn™ syringes available from 250μl to 5ml
  • Capable of simple closed loop control of an external quantity or process
  • Suitable for use in analytical, biotechnology, medical device, and diagnostic applications
  • Height 11.67 "
  • Width 6.50 "
  • Depth 6.05 "
  • Weight 5.25 lbs
  • Accuracy +/- 0.2% at full stroke dispense, +/- 0.3% at 1/10 dispense
  • Communication interface RS485;CANbus;RS-232
  • Driver and control method Basic;Driver and control board
  • Operating Temperature 2 ... 50 °C
  • Operating Temperature 36 ... 122 °F
  • Storage Temperature -33 ... 71 °C
  • Storage Temperature -27 ... 160 °F
  • Power consumption 62 watts max; 3.5 watts idle
  • Power 24 V
  • Mounting Holes Bottom
  • Resolution (step increments) 48000;24000
  • Minimum steps per second 0.0625
  • Maximum steps per second 10000
  • Lifetime > 5.7 Million cycles
  • Syringe Size Options (60mm Stroke) 250μl to 5ml
  • Valve Options FAS MS-E 3/2 Solenoid Valve per channel