Cadent™ 3 Syringe Pump

  • Programmable, maintenance free, precision liquid metering device
  • 30mm stroke driven via stepper motor and precision ball or lead screw
  • Available in three mechanical resolutions: 6K, 12K, 24K
  • Highly flexible and versatile to meet a variety of system configurations
  • Height 4.00 "
  • Width 1.75 "
  • Communication interface RS232;RS485;CANbus
  • Certification CE Compliant;REACH & RoHS Compliant
  • Operating Temperature 2 ... 50 °C
  • Operating Temperature 36 ... 122 °F
  • Storage Temperature -33 ... 71 °C
  • Storage Temperature -27 ... 160 °F
  • Operating humidity < 50% at 31°C - 50°C
  • Power 24 V
  • Power consumption 32.0 W
  • Mounting Holes Front face
  • Resolution (step increments) 24000;12000;6000
  • Minimum steps per second 30
  • Maximum steps per second 10000
  • Noise < 55 dBa