Bacosol 32mm 2/2 and 3/2-way valves

  • High cycle rate of up to 1200 cycles per minute
  • Up to kv 14 (orifice 8 mm)
  • Direct acting 2-way & 3-way valves, normally closed, normally opened
  • High flow rate
  • Body Stainless steel;Brass;PA
  • Seals NBR
  • Electrical connection Interface according to DIN EN 175301-803, Form A
  • Operating Temperature -15 ... 50 °C
  • Operating Temperature 5 ... 122 °F
  • Power consumption 10.0 W
  • Operation 2/2;3/2
  • Port size 1/4" ISO G;1/8" ISO G;CNOMO;M5
  • Voltage 24Vdc
  • Flow Kv 0.15 ... 14 kv
  • Operating Pressure 0 ... 1450 psi
  • Operating Pressure 0 ... 100 bar
  • Protection class IP65 with connector
  • Valve size 32 mm
  • Medium Air, neutral gases and liquids
  • Mounting G1/4 others on request
  • Maximum operating pressure 100.0 bar
  • Function UNI
  • Orifice 0.03 ... 0.12 ''