Flatprop EQP
Flatprop EQP proportional valves draw its design from the 16mm Flatprop EQI enabling miniaturization of Acute, Sub-Acute and Emergency or Ambulatory Care Ventilators.
Flatprop EQP delivers 186 liters of oxygen per minute at 2.0 bar inlet pressure, maintaining low power consumption of 2.5W. Based on FAS original flat spring / flat plunger technology, Flatprop EQP proportional valve has frictionless operation ensuring repeatability and accuracy with the minimal hysteresis to where medical device manufacturers have relied on.