Throughout the world, regulators are increasingly concerned with the potential impact of materials and products on human health and the environment, which is reflected by public unease about food safety, health, and environmental issues.
As a leader in the pinch valve industry, we carry a full line of stainless steel pinch valves for many critical applications in industries, including biopharmaceutical processing, medical devices, food & beverage, and industrial applications, where sterility and washdown procedures are needed for harsh and corrosive environments. Some larger valve sizes are also available in a Hybrid version, to reduce the weight of the valve as well as the overall cost.
We offer a variety of stainless steel pinch valves with both pneumatic and solenoid actuation. The pneumatic models cover tube sizes from 0.125” O.D. up to 1.625” O.D., while the solenoid models cover tube sizes from 0.094” O.D. up to 0.375” O.D.